2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M90-025-B-GR-TBM

Expand Table
1/5
-
CODE
Stroke
CU [mm]
Total length
L [mm]
Minimum length
LMIN [mm]
Reserves stroke
RC [mm]
Diameter
D [mm]
Rod Diameter
RD [mm]
Nominal charging pressure
P [bar]
Pressure min.
PMIN [bar]
Working stroke
CX [mm]
Fixing
FIS
Nominal initial force
F0 [daN]
Isothermal end force
F1I [daN]
Polytrophic end force
F1P [daN]
Surface
S [cm^2]
Maximum speed
MAXSPEED [m/s]
Strokes/minute
SPM [Cicli / minuto]
Weight
W [Kg]
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
M90-038-B-PR-TBM
38.1
118.2
80.1
0
19
8
20
10
0
-
10
1,35xF0
1,60xF0
0.50
1.8
115
0.11
M90-050-B-PR-TBM
50.0
142.0
92.0
0
19
8
20
10
0
-
10
1,36xF0
1,62xF0
0.50
1.8
113
0.12
M90-063-B-PR-TBM
63.5
172.0
108.5
0
19
8
20
10
0
-
10
1,36xF0
1,62xF0
0.50
1.8
110
0.14
M90-080-B-PR-TBM
80.0
205.0
125.0
0
19
8
20
10
0
-
10
1,37xF0
1,64xF0
0.50
1.8
105
0.15
M90-100-B-PR-TBM
100.0
245.0
145.0
0
19
8
20
10
0
-
10
1,37xF0
1,65xF0
0.50
1.8
102
0.17
M90-125-B-PR-TBM
125.0
295.0
170.0
0
19
8
20
10
0
-
10
1,38xF0
1,66xF0
0.50
1.8
100
0.20
M90-007-B-GR-TBM
7.0
56.0
49.0
0
19
8
60
10
0
-
30
1,21xF0
1,39xF0
0.50
1.8
150
0.07
M90-010-B-GR-TBM
10.0
62.0
52.0
0
19
8
60
10
0
-
30
1,25xF0
1,44xF0
0.50
1.8
145
0.07
M90-013-B-GR-TBM
12.7
67.4
54.7
0
19
8
60
10
0
-
30
1,27xF0
1,48xF0
0.50
1.8
140
0.08
M90-015-B-GR-TBM
15.0
72.0
57.0
0
19
8
60
10
0
-
30
1,28xF0
1,50xF0
0.50
1.8
130
0.08
M90-025-B-GR-TBM
25.0
92.0
67.0
0
19
8
60
10
0
-
30
1,32xF0
1,57xF0
0.50
1.8
120
0.09
M90-038-B-GR-TBM
38.1
118.2
80.1
0
19
8
60
10
0
-
30
1,35xF0
1,60xF0
0.50
1.8
115
0.11
M90-050-B-GR-TBM
50.0
142.0
92.0
0
19
8
60
10
0
-
30
1,36xF0
1,62xF0
0.50
1.8
113
0.12
M90-063-B-GR-TBM
63.5
172.0
108.5
0
19
8
60
10
0
-
30
1,36xF0
1,62xF0
0.50
1.8
110
0.14
M90-080-B-GR-TBM
80.0
205.0
125.0
0
19
8
60
10
0
-
30
1,37xF0
1,64xF0
0.50
1.8
105
0.15
M90-100-B-GR-TBM
100.0
245.0
145.0
0
19
8
60
10
0
-
30
1,37xF0
1,65xF0
0.50
1.8
102
0.17
M90-125-B-GR-TBM
125.0
295.0
170.0
0
19
8
60
10
0
-
30
1,38xF0
1,66xF0
0.50
1.8
100
0.20
M90-007-B-BU-TBM
7.0
56.0
49.0
0
19
8
100
10
0
-
50
1,21xF0
1,39xF0
0.50
1.8
150
0.07
M90-010-B-BU-TBM
10.0
62.0
52.0
0
19
8
100
10
0
-
50
1,25xF0
1,44xF0
0.50
1.8
145
0.07
Show compressed display (77 configurable products)
ShorttextMini cylinders
Latest change18.02.2025 11:50:14
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeM90-025-B-GR-TBM--(0)

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring